IESNA:LM-63-2002
[TEST]P1504758
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-54)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-B-06-BLAK-PS (3000K_L16_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, CONIC BLACK SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 16,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10838
TILT=NONE
1 -1 1 37 1 1 1 -1.3 -1.3 0
1 1 102.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
7230.3 7212.9 7221.6 7195.5 7139.4 7089.2 7015.8 6908.5 6783.8 6658.2
6537.4 6399.2 6240.7 5814.6 5229 4511.9 3668.3 2849.8 2144.3 1490.1
891.9 387.5 159.4 95.7 51.2 37.7 30 27.1 25.1 22.2
19.3 15.5 12.6 8.7 5.8 2.9 0
